Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Part Type
4WAY Double Spigot
Product Code
DUDMDD4-00004WAY-BK0000SPD-D
LOD Destination
Architecture
LOD Level
Size
External Height (C)
252 mm
External Width (D)
252 mm
Click for more support & additional sizes
Click Here
Internal Height (E)
105 mm
Internal Width (F)
105 mm
Lay Length (B)
22 mm
Overall Length (A)
135 mm
Dividing Wall Thickness (G)
6 mm
Product Application (please specify)
Project Name (If known)
Product Link
Click Here
Disclaimer
Click Here
Environmental Product Declaration
Click Here
Previews
3D
Dimension
2D