Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Product Type
Fortress
Product Code
SYFFMP-04450445-0170COB-80-D
LOD Destination
Architecture
LOD Level
Clear Opening Length (A)
mm
Clear Opening Width (B)
mm
Click for more support & additional sizes
Click Here
External Length (C)
553 mm
External Width (D)
553 mm
Actual Depth (E)
mm
Enter value for E
Actual Depth (E)
mm
cm
inch
ft
Stacking Depth (F)
150 mm
Cover Type
Ductile Covert Type
Loading Class
Optional Riser
No. of Covers
1 piece(s)
Frame Depth
mm
Frame Clear Opening Length (CC)
433 mm
Frame Clear Opening Width (CD)
433 mm
Frame External Length (CA)
573 mm
Frame External Width (CB)
573 mm
Frame Back of Riser Length (CE)
439 mm
Frame Back of Riser Width (CF)
439 mm
Overall Depth (OD)
204 mm
Product Application (please specify)
Other (please specify)
Product Link
Click Here
Disclaimer
Click Here
Environmental Product Declaration
Click Here
Previews
3D
Dimension
2D