Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Product Type
Modula
Product Code
SYMOMP-03000300-0165COB-80-D
LOD Destination
Architecture
LOD Level
Clear Opening
mm
Clear Opening Length (A)
300 mm
Clear Opening Width (B)
300 mm
Click for more support & additional sizes
Click Here
External Length (C)
393 mm
External Width (D)
393 mm
Actual Depth (E)
mm
Enter value for E
Actual Depth (E)
mm
cm
inch
ft
Stacking Depth (F)
155 mm
Cover Type
Loading Class
Optional Riser
No. of Covers
1 piece(s)
Frame Depth
mm
Frame Clear Opening Length (CC)
288 mm
Frame Clear Opening Width (CD)
288 mm
Frame External Length (CA)
408 mm
Frame External Width (CB)
408 mm
Frame Back of Riser Length (CE)
294 mm
Frame Back of Riser Width (CF)
294 mm
Overall Depth (OD)
199 mm
Product Application (please specify)
Other (please specify)
Product Link
Click Here
Disclaimer
Click Here
Environmental Product Declaration
Click Here
Previews
3D
Dimension
2D