Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Part Type
4WAY MULTIduct
Product Code
DUDMDD4-00004WAY-BK-D
LOD Destination
Architecture
LOD Level
Size
External Height (C)
263 mm
External Width (D)
263 mm
Click for more support & additional sizes
Click Here
Internal Height (H)
105 mm
Internal Width (F)
105 mm
Lay Length (B)
1070 mm
Overall Length (A)
1116 mm
Dividing Wall Thickness (G)
6 mm
Product Application (please specify)
Other (please specify)
Product Link
Click Here
Disclaimer
Click Here
Environmental Product Declaration
Click Here
Previews
3D
Dimension
2D