Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Part Type
200mm Straight
Product Code
SYDRPT-ST200-D
LOD Destination
Architecture
LOD Level
Lid Option
External Width (A)
306 mm
External Height (B)
204 mm
Click for more support & additional sizes
Click Here
Internal Width (C)
190 mm
Internal Height (D)
130 mm
Lay Length (E)
200 mm
Overall Length (F)
236 mm
Bend Radius
N/A °
Weight
4.1 kg
Product Application (please specify)
Other (please specify)
Product Link
Click Here
Disclaimer
Click Here
Environmental Product Declaration
Click Here
Previews
3D
Dimension
2D