Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Part Type
1000mm Straight
Product Code
SYDRPT-ST1000-D
LOD Destination
Architecture
LOD Level
Lid Option
External Width (A)
306 mm
External Height (B)
204 mm
Click for more support & additional sizes
Click Here
Internal Width (C)
190 mm
Internal Height (D)
130 mm
Lay Length (E)
1000 mm
Overall Length (F)
1037 mm
Weight
17.7 kg
Product Application (please specify)
Other (please specify)
Product Link
Click Here
Disclaimer
Click Here
Environmental Product Declaration
Click Here
Previews
3D
Dimension
2D