Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Product Type
ULTIMA
Product Code
SYULMP-04200240-0160COB-D
LOD Destination
Architecture
LOD Level
Clear Opening
mm
Clear Opening Length (A)
420 mm
Clear Opening Width (B)
240 mm
Click for more support & additional sizes
Click Here
External Length (C)
550 mm
External Width (D)
370 mm
Actual Depth (E)
mm
Enter value for E
Actual Depth (E)
mm
cm
inch
ft
Stacking Depth (F)
150 mm
Cover Type
Loading Class
Optional Riser
No. of Covers
1 piece(s)
Frame Depth
mm
Frame Clear Opening Length (CC)
408 mm
Frame Clear Opening Width (CD)
228 mm
Frame External Length (CA)
568 mm
Frame External Width (CB)
408 mm
Frame Back of Riser Length (CE)
414 mm
Frame Back of Riser Width (CF)
214 mm
Overall Depth (OD)
194 mm
Product Application (please specify)
Other (please specify)
Product Link
Click Here
Disclaimer
Click Here
Environmental Product Declaration
Click Here
Previews
3D
Dimension
2D