Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Product Type
Recessed Cover and Frame
Product Code
FCRSMP-02500250-86-D
LOD Destination
Architecture
LOD Level
Clear Opening
mm
Clear Opening Length (A)
250 mm
Clear Opening Width (B)
250 mm
Click for more support & additional sizes
Click Here
External Length (C)
410 mm
External Width (D)
410 mm
Cover Length (F)
308 mm
Cover Width (G)
308 mm
Cover Depth (H)
74 mm
No. of Covers
1 piece(s)
Frame Depth (E)
mm
Product Application (please specify)
Other (please specify)
Product Link
Click Here
Disclaimer
Click Here
Environmental Product Declaration
Click Here
Previews
3D
Dimension
2D